Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI50P0-Q17LM0-LU4X2/S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI50P0-Q17LM0-LU4X2/S97
Order ID no. 1590720
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Profile
Dimensions (L x W x H)
88 mm x 20 mm x 16,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
50
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.012 mm
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LI50P0-Q17LM0-LU4X2/S97
In Stock
Price Group
F1
List Price
3,01 €
Item Total
3,01 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support