Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI50P1-Q17LM1-ESG25X2-0.3-RS8 | TURCK - Your Global Automation Partner
Operating voltage 15…30 VDC
LI50P1-Q17LM1-ESG25X2-0.3-RS8
Order ID no. 1590733
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
0.3
Communication protocol
SSi
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
88 mm x 20 mm x 16,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring range (mm)
50
Operating voltage
DC
In Stock
Price Group
F1
List Price
257,40 €
Item Total
257,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI50P1-Q17LM1-ESG25X2-0.3-RS8
Contact Support