Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI100P1-Q17LM1-LI2X2-V1141 | TURCK - Your Global Automation Partner
Inductive Linear Position Sensor
LI100P1-Q17LM1-LI2X2-V1141
Order ID no. 1590765
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Profile
Dimensions (L x W x H)
131 mm x 20 mm x 16,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.024 mm
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LI100P1-Q17LM1-LI2X2-V1141
In Stock
Price Group
F1
List Price
246,30 €
Item Total
246,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support