Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P0-QR14-ESG25X2-0.3-RS8 | TURCK - Your Global Automation Partner
Inductive Angle Sensor
RI360P0-QR14-ESG25X2-0.3-RS8
Order ID no. 1590802
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Communication protocol
SSi
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable with connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
home
Turck-Shop
Products
Others
RI360P0-QR14-ESG25X2-0.3-RS8
Key Features
Protection class
IP68, IP69K
Item Total
222,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
222,80 €