Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P1-QR14-LIU5X2 | TURCK - Your Global Automation Partner
Inductive Angle Sensor
RI360P1-QR14-LIU5X2
Order ID no. 1590807
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
RI360P1-QR14-LIU5X2
In Stock
Price Group
G1
List Price
139,50 €
Item Total
139,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support