Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI360P3-QR4.8-TRK-0.3-RS4 | TURCK - Your Global Automation Partner
Inductive Angle Sensor
RI360P3-QR4.8-TRK-0.3-RS4
Order ID no. 1590839
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Encoder line
Premium-Line
Protection class
IP68, IP69K
Resolution
0.09°
Key Features
Protection class
IP68, IP69K
Price Group
D1
List Price
145,00 €
Item Total
145,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI360P3-QR4.8-TRK-0.3-RS4
Contact Support