Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI360P0-QR24M0-MRTUX3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder
RI360P0-QR24M0-MRTUX3-H1151
Order ID no. 1590906
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Communication protocol
RS485
Connector type
M12 x 1
Dimensions (L x W x H)
81 mm x 78 mm x 24 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
Technology
Contactless
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
RI360P0-QR24M0-MRTUX3-H1151
Item Total
299,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
G1
List Price
299,70 €