- Ambient temperature max. (°C)
- 85
- Ambient temperature min. (°C)
- -25
- Connector type
- M12 x 1
- Dimensions (L x W x H)
- 81 mm x 78 mm x 24 mm
- Electrical connection
- Connector
- Encoder line
- Premium-Line
- Flange type
- Flange without mounting element
- Housing material
- Metal/plastic
- Housing quality
- ZnAlCu1/PBT-GF30-V0
- Measuring principle
- Inductive
- Operating voltage
- DC
- Output function
- PNP/NPN, analog output
- Protection class
- IP68, IP69K
- Shaft diameter D (mm)
- 6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
- Shaft Type
- Hollow shaft
- Switching element function
- NO/NC
- Technology
- Contactless