Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI360P1-QR14-ELIU5X2 5M | TURCK - Your Global Automation Partner
Miniature Encoder
RI360P1-QR14-ELIU5X2 5M
Order ID no. 1593024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
5
Design
Rectangular
Dimensions (L x W x H)
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Shaft diameter D (mm)
6 mm, 6.35 mm
Shaft Type
Blind hole shaft
Technology
Contactless
Key Features
Protection class
home
Turck-Shop
Products
Others
RI360P1-QR14-ELIU5X2 5M
IP68, IP69K
In Stock
Price Group
G1
List Price
158,90 €
Item Total
158,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support