Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI4P1-QR14-ELIU5X2 | TURCK - Your Global Automation Partner
Inductive Linear Position Sensor
LI4P1-QR14-ELIU5X2
Order ID no. 1593025
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
2
Design
Profile
Dimensions (L x W x H)
53,5 mm x 49 mm x 14 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Measuring range (mm)
4
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
LI4P1-QR14-ELIU5X2
In Stock
Price Group
G1
List Price
1.329,00 €
Item Total
1.329,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support