Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI360P1-DSU35-ELIU5X2-B1150/S1265 | TURCK - Your Global Automation Partner
Inductive Angle Sensor
RI360P1-DSU35-ELIU5X2-B1150/S1265
Order ID no. 1593040
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-25
Connector type
7/8″
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
74 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Housing material
Plastic
Housing quality
PP-GF30
Measuring principle
Inductive
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Resolution
0.09°
Technology
Contactless
home
Turck-Shop
Products
Others
RI360P1-DSU35-ELIU5X2-B1150/S1265
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
G1
List Price
289,80 €
Item Total
289,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support