Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI4P1-Q30L50-ELIU5X2/S1308 | TURCK - Your Global Automation Partner
Linear Position Sensor
LI4P1-Q30L50-ELIU5X2/S1308
Order ID no. 1593500
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Cable color
Black
Design
Profile
Dimensions (L x W x H)
61 mm x 35 mm x 30 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Measuring principle
Inductive
Measuring range (mm)
4
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
326,70 €
Item Total
326,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI4P1-Q30L50-ELIU5X2/S1308
Contact Support