Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LI100P2-Q17LM1-LI2X2-V1141 | TURCK - Your Global Automation Partner
Inductive linear position sensor
LI100P2-Q17LM1-LI2X2-V1141
Order ID no. 1593502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Profile
Dimensions (L x W x H)
131 mm x 20 mm x 16,5 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.024 mm
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
246,30 €
Item Total
246,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI100P2-Q17LM1-LI2X2-V1141
Contact Support