Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI400P0-Q25LM0-LIU5X3-H1151/S1330 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive linear position sensor
LI400P0-Q25LM0-LIU5X3-H1151/S1330
Order ID no. 1593505
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
458 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Measuring principle
Inductive
Measuring range (mm)
400
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
493,80 €
Item Total
493,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI400P0-Q25LM0-LIU5X3-H1151/S1330
Contact Support