Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-Q08-VP6X2/S90 5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5-Q08-VP6X2/S90 5M
Order ID no. 1600122
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
5
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI5-Q08-VP6X2/S90 5M
In Stock
Price Group
E1
List Price
101,10 €
Item Total
101,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support