Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-Q08-AP6-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-Q08-AP6-V1131
Order ID no. 1600503
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Protection class
IP67
Quality active face
PP
Switching frequency (kHz)
0.5
home
Turck-Shop
Products
Others
BI5-Q08-AP6-V1131
Key Features
Protection class
IP67
Item Total
83,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
83,10 €