Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-Q08-AP6X2/S34-0.2XOR-RS4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Resistant to magnetic fields
BI5-Q08-AP6X2/S34-0.2XOR-RS4
Order ID no. 1600802
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP
Rated switching distance (mm)
5
Special features
Resistant to magnetic fields
Switching element function
normally open NO
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI5-Q08-AP6X2/S34-0.2XOR-RS4
Item Total
129,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
129,10 €