Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
EM30-VP6X2-H1141/S1102 | TURCK - Your Global Automation Partner
Signal processor For Inductive Sensor up to 250 °C
EM30-VP6X2-H1141/S1102
Order ID no. 1602412
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
83 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
Complementary contact
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
281,30 €
Item Total
281,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
EM30-VP6X2-H1141/S1102
Contact Support