Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI35-CP40-AP6X2-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI35-CP40-AP6X2-H1141
Order ID no. 1602502
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
114 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
35
Switching element function
NO contact
Switching frequency (kHz)
0.15
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
121,10 €
home
Turck-Shop
Products
Others
NI35-CP40-AP6X2-H1141
Item Total
121,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support