Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI1-EH08/6.5K-AP6/S922 1M | TURCK - Your Global Automation Partner
Inductive Sensor
BI1-EH08/6.5K-AP6/S922 1M
Order ID no. 1604603
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
1
Design
Smooth barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
1
Switching element function
normally open NO
Switching frequency (kHz)
0.03
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI1-EH08/6.5K-AP6/S922 1M
Item Total
172,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
172,10 €