Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SI15-K30-AP6-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
SI15-K30-AP6-H1141
Order ID no. 1605006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Slot sensor
Dimensions (L x W x H)
48 mm x 60 mm x 30 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
102,30 €
Item Total
102,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SI15-K30-AP6-H1141
Contact Support