Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SI15-K30-AP6X 8M | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI15-K30-AP6X 8M
Order ID no. 1605008
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Slot sensor
Dimensions (L x W x H)
48 mm x 60 mm x 30 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
15
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SI15-K30-AP6X 8M
Item Total
115,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
115,60 €