Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LP-T50-UP6X3-H1151 | TURCK - Your Global Automation Partner
Level control sensor, non-invasive
LP-T50-UP6X3-H1151
Order ID no. 1606200
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Cylindrical/Smooth
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO/NC programmable
Key Features
Protection class
IP67
Price Group
C1
List Price
1.037,00 €
Item Total
1.037,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LP-T50-UP6X3-H1151
Contact Support