Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LPRE-M30-AP6X2-H1141 | TURCK - Your Global Automation Partner
Level control sensor, non-invasive
LPRE-M30-AP6X2-H1141
Order ID no. 1606203
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
Price Group
C1
List Price
501,00 €
Item Total
501,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LPRE-M30-AP6X2-H1141
Contact Support