Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LPRE-EM30-AP6X2-H1141 | TURCK - Your Global Automation Partner
Level control sensor, non-invasive
LPRE-EM30-AP6X2-H1141
Order ID no. 1606205
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
C1
List Price
542,00 €
Item Total
542,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LPRE-EM30-AP6X2-H1141
Contact Support