Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LPE-M30-AP6X2-H1141 | TURCK - Your Global Automation Partner
Level control sensor, non-invasive
LPE-M30-AP6X2-H1141
Order ID no. 1606206
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NO contact
Key Features
Protection class
IP67
Price Group
C1
List Price
482,90 €
Item Total
482,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LPE-M30-AP6X2-H1141
Contact Support