Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LPRE-EM30-RP6X2-H1141 | TURCK - Your Global Automation Partner
Non-Invasive Filling Level Control Sensor levelprox
LPRE-EM30-RP6X2-H1141
Order ID no. 1606209
In Stock
Item Total
542,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LPRE-EM30-RP6X2-H1141
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Switching element function
NC contact
Key Features
Protection class
IP67
Price Group
C1
List Price
542,00 €
Contact Support