Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI10-K20-AP6X/S145 | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-K20-AP6X/S145
Order ID no. 16084
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Non-flush
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching frequency (kHz)
1
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
NI10-K20-AP6X/S145
Item Total
94,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
94,30 €