Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10U-Q14-RP6X2 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-Q14-RP6X2
Order ID no. 1608503
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
home
Turck-Shop
Products
Others
BI10U-Q14-RP6X2
Item Total
55,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
55,10 €