Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI9U-Q14-RP6X2-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI9U-Q14-RP6X2-V1131
Order ID no. 1608540
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
52 mm x 30 mm x 14 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
9
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
58,80 €
home
Turck-Shop
Products
Others
BI9U-Q14-RP6X2-V1131
Item Total
58,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support