Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI7-Q08F-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor In Stainless Steel Housing
BI7-Q08F-AN6X
Order ID no. 1608914
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4401/LCP
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
1.4404 (AISI 316L)
Rated switching distance (mm)
7
Special features
All-metal sensor, Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
0.2
Key Features
Protection class
IP68, IP69K
In Stock
Price Group
E1
List Price
117,80 €
home
Turck-Shop
Products
Others
BI7-Q08F-AN6X
Item Total
117,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support