Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-Q08-AD4X-0.08-1.2/S387-S1 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive sensor
BI5-Q08-AD4X-0.08-1.2/S387-S1
Order ID no. 1608917
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.08
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
NO contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
199,40 €
Item Total
199,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-Q08-AD4X-0.08-1.2/S387-S1
Contact Support