Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI3.5U-Q08-RP6X2-0.08-1.2/S387-S1203 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3.5U-Q08-RP6X2-0.08-1.2/S387-S1203
Order ID no. 1608918
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Orange
Cable length (m)
0.08
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Housing material
Metal
Housing quality
GD-Zn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3.5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
170,20 €
home
Turck-Shop
Products
Others
BI3.5U-Q08-RP6X2-0.08-1.2/S387-S1203
Item Total
170,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support