Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-Q08-AP6X2-0.3-RS4/S487 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q08-AP6X2-0.3-RS4/S487
Order ID no. 1608929
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable color
Orange
Cable length (m)
0.3
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Zamak
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP
Rated switching distance (mm)
5
Switching element function
normally open NO
Switching frequency (kHz)
0.25
home
Turck-Shop
Products
Others
BI5U-Q08-AP6X2-0.3-RS4/S487
Key Features
Protection class
IP68
Item Total
89,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
89,50 €