Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5U-Q08-AP6X2-0.16-0.8-RS4.4T/S387 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-Q08-AP6X2-0.16-0.8-RS4.4T/S387
Order ID no. 1608934
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Orange
Cable length (m)
0.16
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
32 mm x 20 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-Zn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
home
Turck-Shop
Products
Others
BI5U-Q08-AP6X2-0.16-0.8-RS4.4T/S387
Item Total
179,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
179,20 €