Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-Q08-RP6X2-0.3-RS4T | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-Q08-RP6X2-0.3-RS4T
Order ID no. 1608953
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
0.3
Connector type
M12 × 1
Electrical connection
Cable with connector
Operating voltage
DC
Output function
PNP
Protection class
IP68
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Key Features
Protection class
IP68
Price Group
E1
List Price
91,30 €
Item Total
91,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5U-Q08-RP6X2-0.3-RS4T
Contact Support