Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI5U-Q10S-AP6X-0.6-PKG3S | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI5U-Q10S-AP6X-0.6-PKG3S
Order ID no. 1609368
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Gray
Cable length (m)
0.6
Connector type
Ø 8 mm
Design
Rectangular
Dimensions (L x W x H)
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PP-GF20
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E2
List Price
60,50 €
Item Total
60,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI5U-Q10S-AP6X-0.6-PKG3S
Contact Support