Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100-CP40-AP6X2 | TURCK - Your Global Automation Partner
ultrasonic sensor
RU100-CP40-AP6X2
Order ID no. 16100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Connector type
Terminal box with cable gland
Design
Rectangular
Dimensions (L x W x H)
160 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Function
Ultrasonic diffuse mode sensor
Housing material
Plastic
Housing quality
PBT-GF30-V0
Max. range (mm)
1800
Measuring principle
Ultrasonic
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP40
Resolution
1 cm
Switching element function
NO contact
Key Features
Protection class
IP40
In Stock
Price Group
B1
List Price
320,90 €
Item Total
320,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100-CP40-AP6X2
Contact Support