Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100-CP40-AN6X2-H1141 | TURCK - Your Global Automation Partner
RU100-CP40-AN6X2-H1141
Order ID no. 1610003
In Stock
home
Home
Loading...
Technical Data
Downloads
Function
Proximity switch
Max. range (mm)
1000
Measuring principle
Ultrasonic
Operating mode
Time-of-Flight
Resolution
1 cm
Price Group
B1
List Price
333,90 €
Item Total
333,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100-CP40-AN6X2-H1141
Contact Support