Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RU100U-M18M-UP8X2-H1151/S724 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic Sensor
RU100U-M18M-UP8X2-H1151/S724
Order ID no. 1610061
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-5
Connector type
M12 x 1
Design
Threaded barrel
Detection type
contactless
Dimensions (L x W x H)
63 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
1000
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Quality active face
Epoxy
Radiation direction
straight
Resolution
1 cm
Setting option
Remote Teach
Special features
Compact
Switching element function
NO/NC
Key Features
Protection class
IP67
In Stock
Price Group
D2
List Price
168,00 €
Item Total
168,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU100U-M18M-UP8X2-H1151/S724
Contact Support