Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RU40U-M18M-UP8/S139 | TURCK - Your Global Automation Partner
Ultrasonic Sensor
RU40U-M18M-UP8/S139
Order ID no. 1610067
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.13
Design
Threaded barrel
Detection type
contactless
Dimensions (L x W x H)
55 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
CuZn
Max. range (mm)
400
Measuring principle
Ultrasonic
Medium
Bulk goods, liquids
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Quality active face
Epoxy
Resolution
0.5 mm
Setting option
Remote Teach
Special features
Compact
Switching element function
NO/NC
Key Features
Protection class
IP67
Price Group
D2
List Price
179,00 €
Item Total
179,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RU40U-M18M-UP8/S139
Contact Support