Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI10NF-M30-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor With Selective Behaviour
BI10NF-M30-AP6X-H1141
Order ID no. 16114
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Special features
Selective NF
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
148,20 €
home
Turck-Shop
Products
Others
BI10NF-M30-AP6X-H1141
Item Total
148,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support