Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q5.5-AN6X/S721 | TURCK - Your Global Automation Partner
BI2-Q5.5-AN6X/S721
Order ID no. 1613105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
BI2-Q5.5-AN6X/S721
In Stock
Price Group
E1
List Price
66,20 €
Item Total
66,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support