Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI2-Q5.5-RN6X/S1235 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q5.5-RN6X/S1235
Order ID no. 1613120
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
28 mm x 8 mm x 5,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PP-GF20
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NC contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
76,80 €
Item Total
76,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-Q5.5-RN6X/S1235
Contact Support