Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5FE-M18FE-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5FE-M18FE-AP6X-H1141
Order ID no. 1615009
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
5
Special features
Selective FE
Switching element function
NO contact
Switching frequency (kHz)
0.025
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
142,90 €
Item Total
142,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5FE-M18FE-AP6X-H1141
Contact Support