Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3NF-EM12E-AP6-H1141/S1125 | TURCK - Your Global Automation Partner
Inductive Sensor
BI3NF-EM12E-AP6-H1141/S1125
Order ID no. 1615020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
LCP
Rated switching distance (mm)
1.5
Special features
Selective NF
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
220,60 €
Item Total
220,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3NF-EM12E-AP6-H1141/S1125
Contact Support