Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI2-Q8SE-AP6X-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q8SE-AP6X-V1131
Order ID no. 1619331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
50 mm x 8 mm x 8 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-ZnAl
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP65
Quality active face
PA12
Rated switching distance (mm)
2
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP65
In Stock
Price Group
E1
List Price
90,10 €
Item Total
90,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI2-Q8SE-AP6X-V1131
Contact Support