Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI0.8-Q5SE-RP6X/S953 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI0.8-Q5SE-RP6X/S953 7M
Order ID no. 1619340
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
7
Design
Rectangular
Dimensions (L x W x H)
25 mm x 5 mm x 5 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
0.8
Switching element function
NC contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
113,90 €
Item Total
113,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI0.8-Q5SE-RP6X/S953 7M
Contact Support