Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI0.8-Q5SE-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI0.8-Q5SE-AN6X
Order ID no. 1619342
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
25 mm x 5 mm x 5 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
POM
Rated switching distance (mm)
0.8
Switching element function
NO contact
Switching frequency (kHz)
3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
100,70 €
Item Total
100,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI0.8-Q5SE-AN6X
Contact Support