Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI3-Q06-AP6X2/S992 0.31M | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-Q06-AP6X2/S992 0.31M
Order ID no. 1620111
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.31
Electrical connection
Cable
Operating voltage
DC
Output function
PNP
Protection class
IP67
Rated switching distance (mm)
3
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
Price Group
E1
List Price
77,80 €
Item Total
77,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI3-Q06-AP6X2/S992 0.31M
Contact Support